Branche standard
HANDLING SYSTEM FOR CYLINDER HEADS
Challenge
- Front side as a reference point for all types
- Flexible workpiece orientation around the longitudinal axis of the workpiece
- Gripping and aligning by means of outer contours
- High positioning accuracy (±0.25mm)
Solution
The handling system is used for loading and unloading machining centers within a production line for cylinder heads (6-cylinder). Due to different loading and unloading situations of the individual device variants within a production line, the handling system must be capable of adapting flexibly to the specific workpiece orientation. For this purpose, pneumatic or servo-electric rotary axes can be integrated as modules.
- Dominant force stroke for a uniform reference point
- Servo swivel jaws
- Contour-related holding strips
- Dominant stroke and a low-backlash swivel axis
Highlights and technical data
- Pneumatic
- Drive AC servo motor
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 2000 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 100 [mm] |
IP class | IP40 |
System weight | 120 [kg] |
Max. workpiece weight | 150 [kg] |
Max. workpiece temperature | 40 [°C] |
Built-in standard components